Compare Model Drawings, CAD & Specs Availability Price
Lab Jack, Fast Travel, 42 mm Travel, 40 x 40 mm, 10 N Load, M3
$1,042
In Stock
In Stock
Lab Jack, Fast Travel, 70 mm Travel, 60 x 60 mm, 20 N Load, M3
$1,245
In Stock
In Stock
Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4
$1,371
In Stock
In Stock
Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4
$972
5 Weeks
5 Weeks
Lab Jack, Fast Travel, 120 mm Travel, 160 x 240 mm, 500 N, M5 and M6
$1,735
4 Weeks
4 Weeks

Specifications

Features

Precision Geared Mechanism for Additional Stability

The geared linkages on these lab jacks ensure controlled symmetrical movements which make the stage more stable over time.

Vertical Adjustment From Either Side of Jack

The EN series lab jacks have adjustment knobs on both sides for better accessibility no matter what orientation it is mounted.