Compare Model Drawings, CAD & Specs Availability Price
knob adjust variable height lab jack model 9204
Variable Height Platform, 2 in. Travel, 3 x 3 in. Platform, 220 N Load, 8-32 and 1/4-20
$496
5 Weeks
5 Weeks
knob adjust variable height lab jack model 9204
Variable Height Platform, 2 in. Travel, 3 x 3 in. Platform, 220 N Load, M4 and M6
$496
In Stock
In Stock

Specifications

Features

Knob Adjustable Platform

Each revolution of the adjustment knob corresponds to 0.25 in. of vertical travel. The platform can be adjusted to be between 2 and 4 inch height.

Locking Screw

A locking screw on the side of the adjustment knob allows the platform height to be securely fixed.

Universal Table Mounting

The base of the big lab jack has 1/4-20 (M6) through holes for mounting to metric or imperial optical tables or breadboards.

Non-rotating Top Plate