Compare Model Drawings, CAD & Specs Detector Model Power Meter Model Spectral Range Maximum Measurable Power Maximum Measurable Power Without Attenuator Availability Price
$1,788
818-UV/DB 843-R 200 to 1100 nm 1.5 W 5 mW (200 - 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$1,702
818-SL/DB 843-R 400 to 1100 nm 2 W 2.5 mW
$1,846
818-IR/DB 843-R 780 to 1800 nm 1.3 W 1.3 mW
$1,868
818-ST2/DB 843-R 400 to 1100 nm 2 W 2.5 mW
$2,494
919P-003-10 843-R 190 to 10,600 nm 3 W N/A
$2,085
919P-010-16 843-R 190 to 10,600 nm 10 W N/A
$2,334
919P-030-18 843-R 190 to 10,600 nm 30 W N/A

Features

Kits Offer Bundle Savings

These kits are ideal for those who are new to optical measurements and who need simple measurement tools. All kits include SP-3 and M-SP-3 mounting posts and BPH-3 slotted-base post holder. You can order either a pre-configured kit or you can configure your own set of power meter and detector using the model number PMKIT. 843-R, 843-R-USB, and 1919-R power meters come with a plastic carrying case.

Easily Expandable

It is easy to expand the capabilities of your power measurement products after purchasing the power meter kit.  Thanks to the large number of compatible products available at Newport, you can simply purchase another detector, a meter, or optomechanical components as new requirements arise.