Literature

Literature

Oriel Sol3A Solar Simulator Datasheet

All Oriel Sol3A simulators are certified to IEC 60904-9 Edition 2 (2007), JIS C 8912, and ASTM E 927-05 standards for Spectral Match, Non-Uniformity of Irradiance, and Temporal Instability …

Literature

Oriel IQE-200B Quantum Efficiency System Datasheet

The IQE 200B empowers researchers to measure Internal Quantum Efficiency (IQE) and quantify External Quantum Efficiency (EQE), also known as Incident Photon to Charge Carrier Efficiency …

Literature

Oriel Cornerstone 260B Monochromator Datasheet

The Oriel Cornerstone 260B is a high performance, economical, and userfriendly monochromator - an ideal instrument for research applications and production environments, where speed …

Literature

Oriel Legacy Tunable Light Source- Xe Lamp Datasheet

The Tunable Light Source (TLS) family of products from Oriel® Instruments is tailor-made for users who want the flexibility of a modular design and the simplicity of an integrated …

Literature

Oriel Legacy Tunable Light Source- QTH Lamp Datasheet

The Tunable Light Source (TLS) family of products from Oriel® Instruments is tailor-made for users who want the flexibility of a modular design and the simplicity of an integrated …

Literature

Oriel 66088-LED Fiber Optic Illuminator Datasheet

The 66088-LED is an economical, energy efficient white light LED light source. Its flexible but simple operation methods and compact size allow for easy integration into any existing …

Literature

Oriel Verasol-2 Solar Simulator Datasheet

Newport’s Oriel® brand is proud to introduce the first in a series of innovative solar simulator designs utilizing LED light sources. The system is made up of the LSS-7120 Controller …

Literature

Oriel MiniSol LED Solar Simulator Datasheet

The compact and easy to use MiniSol model LSH-7320 incorporates the benefits of LED technology in a value-priced, flexible solar simulator. The completely independent head includes …

Literature

Oriel TracQ Basic Acquisition Software Datasheet

Oriel’s TracQ Basic software is an instrument control package that includes data acquisition and processing. TracQ Basic allows users to acquire spectroscopic measurement data quickly …

Literature

Oriel Photovoltaic Calibration Lab Datasheet

We are proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world. The Photovoltaic Calibration and Test Laboratory uses state of …

Literature

Oriel Legacy TLS260 Light Source Datasheet

The TLS260 family of Tunable Light Sources (TLS) provides an upgrade from the standard Xenon (Xe) and Quartz Tungsten Halogen (QTH) TLS for users seeking additional light intensity …

Literature

Oriel Legacy LIK-LMP Light Intensity Control Datasheet

The LIK-LMP is a light intensity controller kit designed for use with OPS Series Power Supplies. The kit maintains a constant light output from DC arc and Quartz Tungsten Halogen (QTH) …

Literature

Oriel Legacy OPS-A Series Power Supply Datasheet

The OPS-A® model power supplies by Oriel Instruments® are designed to meet the precise requirements for proper operation of Oriel's DC Arc Lamps.

Literature

Oriel OPS-Q Series Power Supply Datasheet

The OPS-Q® model power supplies by Oriel Instruments® are designed to meet the precise requirements for proper operation of Oriel's Quartz Tungsten Halogen (QTH). These power supplies …

Literature

Oriel 75160NF Chopper Datasheet

The Oriel Model 75160NF Optical Chopper System introduces a periodic interruption of the light path in an optical experiment, resulting in an amplitude modulation. This is useful for …

Literature

Oriel Legacy Cornerstone 130 Monochromator Datasheet

The Oriel® Cornerstone™ 130 is a high performance, economical and user-friendly monochromator – an ideal instrument for research and OEM applications.

Literature

Oriel Legacy Cornerstone 260 Monochromator Datasheet

The Oriel® Cornerstone™ 260 is a high performance, economical and user-friendly monochromator – an ideal instrument for research and OEM applications. Oriel has made it easy to choose …

Literature

Oriel Legacy MS260i Imaging Spectrograph Datasheet

The Oriel ® MS260i™ is a high performance, economical and user-friendly imaging spectrograph – an ideal instrument for research and OEM applications.

Literature

Oriel Sol2A Solar Simulator Datasheet

Newport Corporation’s Oriel® Sol2A™ Class ABA systems take solar simulation to the next level. Certified to IEC 60904-9 2007 Edition, JIS C 8912, and ASTM E 927-05 standards, these …

Literature

Oriel Sol1A Solar Simulator Datasheet

Newport Corporation’s Oriel® Sol1A™ Class ABB systems take solar simulation to the next level. Certified to IEC 60904-9 2007 Edition, JIS C 8912, and ASTM E 927-05 standards, these …

Page 1 of 2