Sorry, this product is no longer offered for sale. The recommended replacement product is ISO-FRDY-04-532-W.

Faraday Optical Isolator, Compact, 2 mm, 532 nm, PM Isolator, 1/2 Waveplate

  • Center Wavelength
    532 nm
  • Spectral Range
    522-542 nm
  • Clear Aperture
    2 mm
  • Isolation
    >33 dB
  • Transmission
    >95%
  • Forward Power Handling
    5W
  • Operating Temperature
    10-30°C
  • Isolator Diameter
    12 mm