Sorry, this product is no longer offered for sale.

Faraday Optical Isolator, Low Power, 4 mm Aperture, 650 nm Center

  • Center Wavelength
    650 nm  
  • Spectral Range
    630–700 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30-35 dB
  • Transmission
    >75%
  • Damage Threshold
    25 W/cm2
  • Material
    Terbium Gallium Garnet
  • Polarizer Type
    Dichroic Glass Polarizer