Compare Model Drawings, CAD & Specs Current Range Voltage Range Output Power Current Resolution Current Accuracy Availability Price
-4A - +10A ±2.5 V 25 W 10pA - 10µA <0.23% across all ranges
In Stock
±1µA - 1A ±200mV - 200V 20 W 10pA - 10µA <0.23% across all ranges
In Stock

Specifications

  • Voltage Accuracy
    ±0.02%
  • Voltage Resolution
    1µV - 1 mV
  • Disk Space
    600 MB minimum required
  • Duration of IV Measurement
    0.6 - 58 sec w/ 0.5 sec pre-sweep delay
  • Number of Measurement Points
    2 - 1000
  • Communication Interface
    GPIB-USB
  • Thermistor Temperature Accuracy
    ±0.25 °C @ 25 °C
  • Operating System
    Windows XP™, Service pack 2 or 3; Windows 7 or 10, 32-bit or 64-bit
  • Electrical Interface
    4-wire probing, 4 quadrant sourcing and sinking
  • Software
    LabVIEW 2009 SP1 GUI
  • Memory
    512 MB available RAM required

Features

Oriel PVIV System Setup

Demonstration on the initial set up and test measurement of an Oriel PVIV station. This video shows an I-V measurement of a Silicon reference cell using the Oriel MiniSol LED solar simulator connected to a PVIV-1A kit.

Selecting the Correct Test Station

The electrical current generated by the cell under test determines the correct model. The choices include the 1-amp or 10-amp models. To configure a complete test station, the cell holder size, solar simulator size, PVIV model and accessories can be interchanged for optimal test scenarios.

Additional Accessories

Newport offers additional accessories, sold separately, to construct a complete test station including:

Intuitive, Versatile Software Interface

The PVIV software 91540 version 2.1 is a LabVIEW™ based I-V measurement software suite with an intuitive, easy to use interface compatible with Windows 10. The software displays the raw I-V curve and calculates a number of critical cell performance parameters including short circuit current (Isc), current density (Jsc), open circuit voltage (Voc), fill factor (ff), maximum output power (Pmax), maximum output voltage (Vmax), maximum output current (Imax), cell efficiency (η), shunt resistance 1 sun (R@Isc), series resistance 1 sun (R@Voc), shunt resistance dark IV (RShunt) and other standard photovoltaic cell parameters. Multiple IV measurement results can be viewed simultaneously with multiple data presentation formats for enhanced visualization. Moreover, the software enables users to organize measurement settings in "recipes" which can be easily saved and recalled.

Reference Cell and Meter

The reference cell is a recommended option. It includes a calibrated reference solar test cell and a digital display, showing real-time values of the measured solar simulator irradiance and the cell temperature. These values are entered in the software to perform the I-V characterization. The calibrated reference cell can also be used independently of the I-V test station for tuning the solar simulator power level.

The reference cell in its cell holder adapter

Cell Holder Assembly

Several designs of cell holders are available for precise positioning of the device under test. The assemblies are designed to hold the sample in a fixed position with respect to the solar simulator beam. The simple, robust design enables acute adjustments of the sample position. Vacuum positioning capability and temperature control are available options on some models.

Temperature controlled/vacuum positioning cell holder for 2x2 through 6x6 cells

Optical Tables, Workstations and Breadboards

Newport is the leading supplier of optical tables, workstations and breadboards. Though not included with the basic PVIV tester, numerous options are available to integrate the PVIV test solution into a complete PV test suite.

PhotoVoltaic Calibration Lab

We are proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world. The Photovoltaic Calibration and Test Laboratory is accredited by A2LA to the ISO/IEC 17025 Standard, using state of the art equipment for measurements in accordance with ASTM E948 and E1021. The lab welcomes requests for prototype PV device performance measurements or PV reference cell calibrations. Flexible scheduling and rapid turnaround time ensure minimal downtime to time sensitive devices.