Compare Model Drawings, CAD & Specs Availability Price
Spectrometer Engine, 340, 405, 450, 510, 546, 578, 630, 670, 700 nm
Spectrometer Engine, 340, 405, 450, 492, 510, 546, 578, 630, 700, 800 nm
Spectrometer Engine, 340, 405, 450, 505, 546, 578, 620, 670, 700 nm
Spectrometer Engine, 340, 405, 450, 510, 546, 578, 630, 700 nm
Spectrometer Engine, 340, 405, 450, 510, 546, 578, 630, 670 nm
Spectrometer Engine, 340, 405, 450, 505, 546, 600, 630, 700, 800 nm
Spectrometer Engine, 340, 405, 450, 505, 546, 578, 630, 670, 750 nm
Spectrometer Engine, 340, 405, 450, 505, 546, 570, 610, 660, 700 nm
Spectrometer Engine, 340, 405, 450, 505, 546, 578, 630, 670, 700 nm
Spectrometer Engine, 340, 380, 405, 450, 505, 546, 578, 630, 670, 700 nm
Spectrometer Engine, 340, 405, 492, 505, 546, 578, 600, 630, 700 nm
Spectrometer Engine, 340, 380, 492, 510, 546, 578, 620 nm
Spectrometer Engine, 340, 380, 405, 436, 480, 510, 546, 580, 630, 700 nm
Spectrometer Engine, 340, 405, 510, 546, 578, 620, 670, 700 nm
Spectrometer Engine, 340, 405, 450, 546, 578, 630, 670, 700 nm
Spectrometer Engine, 340, 405, 510, 546, 578, 630, 700 nm

Specifications

  • Wavenumber Range
    > 50 standard wavelengths, up to 10 wavelength channels per device
    (Custom wavelengths and > 10 channels are available upon request.)
  • Spectral Range
    340-900 nm
  • Spectral Resolution
    10 nm @ λ ≤ 380 nm
    8 nm @ λ > 380 nm
    (Custom resolutions are available)
  • Stray Light
    > OD 3
  • Linearity
    > OD 3.5
  • Detector
    Si photodiode linear array in 40-pin DIP
  • Responsivity
    Nominal 0.43 A/W @ 633 nm
  • Photodiode Reverse Bias
    -15 V maximum
  • Entrance Aperture
    Nominal 4 mm diameter
  • Operating Temperature Range
    -20° C to 60° C
  • Storage Temperature Range
    -20° C to 80° C
  • Mounting
    Standard DIP socket or direct PCB solder connection
  • Dimensions
    51 x 16 x 25 mm (L x W x H)
  • Weight
    Nominal 30 g

Features

OptoFlash® Multichannel Spectrometer Engine- Measuring Spectral Data in a Flash

Discover the measurement simplicity of OptoFlash® spectrometer engines, trusted by leading analytical instrumentation companies worldwide. Offering a customizable spectral range, excellent temperature stability, and vibration insensitivity, OptoFlash empowers spectral measurements for challenging industrial instruments including:

  • Environmental analysis
  • Soil, Water & Air
  • Precision agriculture
  • Clinical Chemical Analyzers
  • Food & Beverage Analysis
  • Waste Stream Sorting

Simplified Spectral Measurements

OptoFlash incorporates high-performance ODiate™ and Stabilife® optical filters sealed within the spectrometer engine, directly coupled to a high-sensitivity Silicon photodiode array in a miniature package to provide spectral demultiplexing and detection in a single, plug-in component.  The simplified optical detection path designed for low stray light, improves signal measurements and optimizes system linearity, simultaneously detecting each wavelength with negligible channel-to-channel crosstalk.

Ultra-compact Size

Weighing only 30 grams with dimensions of 51mm (L) x 16mm (W) x 25mm (H), the ultra-compact size of OptoFlash with no moving parts delivers the perfect solution for OEM instrument manufacturers seeking to minimize the size and weight of their analytical instruments.

Low Noise Mode

Operating in Low Noise Mode with 0 volt bias, detector dark current of < 10 pA, detector rise time of < 1.2 µsec, full-device linearity >OD4, and stray light average >OD5 (OD3.5 minimum) are achieved.

High Speed Mode

Operating in High Speed Mode with 10 volt bias, detector dark current of < 50 pA, detector rise time of < 0.3 µsec are achieved enabling measuring times ranging from 33ms with linearity ≥OD3.5 to 23 ms with linearity ≥OD2.5

Field-Proven OEM Reliability

OptoFlash devices are field-proven incorporated into analytical instruments making thousands of critical measurements daily.  OptoFlash is trusted by leading analytical companies worldwide.

Excellent Temperature Stability

OptoFlash devices maintain full spectral fidelity over a range of -20° C to +60° C eliminating the need for special cooling components that are sometimes required in instruments where alternate wavelength discrimination methods are used.

Wavelength Configuration Options

OptoFlash spectrometer engines can be configured with filters of any wavelength from 340 nm to 900 nm.  More than 50 standard wavelength options are available to select enabling rapid prototyping of custom devices.  Custom wavelengths and bandwidths are routinely manufactured as additional spectral optimization as required.

Channel Count Configuration

OptoFlash devices can be configured with as many as discrete 10 wavelength channels per device. Channels are defined by individual bandpass filters with nominal 8nm bandwidths. For applications where more than 10 channels are required, we design multiple-device configurations with the necessary beam steering optics.

Standard Wavelength Options (nm)

340  380 400 405  410  415  420 430 436 440 450
460 467 470  478  480  490  492 500 505 510 520
530 540  546  550  560  570  578 580 589 590 596
600 610  620  630  640  650  658 660 670 680 690
700 726  750  766  800  805  815 845 850 880 884

Contact Us illustration

Have questions? Require assistance?

Click below to contact Newport Optical Filters and we'll get back with you shortly.

Contact Us