Compare Model Drawings, CAD & Specs Availability Price
Motorized Linear Stage, Industrial, Linear Motor, 100 mm Travel, 165 mm
10 Weeks
10 Weeks
Motorized Linear Stage, Industrial, Linear Motor, 200 mm Travel, 165 mm
Motorized Linear Stage, Industrial, Linear Motor, 300 mm Travel, 165 mm
Motorized Linear Stage, Industrial, Linear Motor, 200 mm Travel, 225 mm
Motorized Linear Stage, Industrial, Linear Motor, 300 mm Travel, 225 mm
Motorized Linear Stage, Industrial, Linear Motor, 400 mm Travel, 225 mm
Motorized Linear Stage, Industrial, Linear Motor, 500 mm Travel, 225 mm
Motorized Linear Stage, Industrial, Linear Motor, 600 mm Travel, 225 mm
Motorized Linear Stage, Industrial, Linear Motor, 1000 mm Travel, 225 mm
Motorized Linear Stage, Industrial, Linear Motor, 1200 mm Travel, 225 mm
Motorized Linear Stage, Industrial, Linear Motor, 300 mm Travel, 280 mm
5 Weeks
5 Weeks
Motorized Linear Stage, Industrial, Linear Motor, 400 mm Travel, 280 mm
In Stock
In Stock
Motorized Linear Stage, Industrial, Linear Motor, 500 mm Travel, 280 mm
Motorized Linear Stage, Industrial, Linear Motor, 600 mm Travel, 280 mm
In Stock
In Stock
Motorized Linear Stage, Industrial, Linear Motor, 700 mm Travel, 280 mm
Motorized Linear Stage, Industrial, Linear Motor, 1000 mm Travel, 280 mm
Motorized Linear Stage, Industrial, Linear Motor, 1200 mm Travel, 280 mm
long-travel industrial linear motor stage model idl560-600
Motorized Linear Stage, Industrial, Linear Motor, 450 mm Travel, 560 mm
long-travel industrial linear motor stage model idl560-600
Motorized Linear Stage, Industrial, Linear Motor, 600 mm Travel, 560 mm
long-travel industrial linear motor stage model idl560-600
Motorized Linear Stage, Industrial, Linear Motor, 800 mm Travel, 560 mm
long-travel industrial linear motor stage model idl560-600
Motorized Linear Stage, Industrial, Linear Motor, 1000 mm Travel, 560 mm

Brushless DC Motor version is also available.

Specifications

  • Motorized Axes
    X
  • Maximum Speed
    2000 mm/s
  • Minimum Incremental Motion
    0.050 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Base Material
    Aluminum
  • Bearings
    Recirculating caged ball bearings
  • Drive Mechanism
    Ironless linear motor
  • Feedback
    Linear steel scale
  • Encoder Resolution
    1 Vpp 20 µm pitch
  • Limit Switches
    Optical, Positive and Negative End-Of-Run -5 V
  • Origin
    Optical, centered
  • Connector Type
    DB15 Male (2) and DB9W4
  • Thread Type
    M6
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • RoHS
    Compliant

Features

Industrial-Level Build and Performance

With a focus on high throughput, heavy load capacity, and extreme durability, the IDL stages have been designed for the most rigorous demands of precision industrial laser microprocessing. Industrial grade hard covers, wear-resistant sidebands, air purge, and directed debris path make the IDL suitable for industrial environments.

Platform Sizes, Travel Ranges & Load Capacities for Popular Industrial Applications

The various sizes of width, travel range and load capacities of the IDL family are available to fit numerous applications. Given the variety, these stages are directly stackable with each other, minimizing design and assembly time.

Easy Direct Mounting of XY Stack Configurations

IDL stages feature both imperial and metric mounting hole patterns allowing for flexible mounting.

Reliable Stage Delivery

Just like any other Newport product, the IDL series can be ordered both from stock or under a blanket schedule. This ensures that OEMs meet their commitments.

Individual Stage Metrology Report is Included

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Compatible motion controllers for IDL225-LM to IDL560-LM linear motor driven stages are:

Compatible motion controllers for IDL165-LM linear motor driven stages are: