Compare Model Drawings, CAD & Specs Type Length Height Thread Type Availability Price
$39
In Stock
Optical Rail 39.4 mm 4.6 mm 1-4-20 (M6) C-Bore
In Stock
$41
In Stock
Optical Rail 63.5 mm 4.6 mm 1-4-20 (M6) C-Bore
In Stock
$74
In Stock
Optical Rail 152.4 mm 4.6 mm 1-4-20 (M6) C-Bore
In Stock
$118
Optical Rail 304.8 mm 4.6 mm 1-4-20 (M6) C-Bore
$36
3 Weeks
Post Carrier 19.05 mm 12.7 mm 8-32 and 1/4-20 Thru
3 Weeks
$41
In Stock
Post Carrier 19.05 mm 12.7 mm 1/4-20 (M6) CLR
In Stock
$84
In Stock
Riser Carrier, Pint-Sized 39.4 mm 12.7 mm 8-32 and 1/4-20
In Stock
$84
In Stock
Riser Carrier, Pint-Sized 39.4 mm 12.7 mm M4 and M6
In Stock
$90
In Stock
Riser Carrier 63.5 mm 12.7 mm 8-32 and 1/4-20
In Stock
$90
In Stock
Riser Carrier 63.5 mm 12.7 mm M4 and M6
In Stock
$103
In Stock
Riser Carrier 63.5 mm 25.4 mm 8-32 and 1/4-20
In Stock
$103
In Stock
Riser Carrier 63.5 mm 25.4 mm M4 and M6
In Stock
$133
In Stock
90° Carrier, Pint-Sized 39.4 mm 45.7 mm 8-32 and 1/4-20
In Stock
$133
In Stock
90° Carrier, Pint-Sized 39.4 mm 45.7 mm M4 and M6
In Stock
$133
In Stock
90° Carrier 63.5 mm 69.9 mm 8-32 and 1/4-20
In Stock
$133
In Stock
90° Carrier 63.5 mm 69.9 mm M4 and M6
In Stock

Features

Low Profile Rail System Mounting

The e•z•Trac™ Optical Rail System is the lowest profile optical rail system. The rails themselves sit just 0.18 in. (4.6 mm) high and mount to optical tables or breadboards by a surface-mount design. Carriers sit flush with the same surface where the rail is attached letting the mounting surface profile sit at only 0.5 in. (12.7 mm) high. The dovetail design ensures carriers clamp down with exceptional stability Each e•z•Trac rail ships with both 1/4-20 and M6 button-head screws.

Compatible with Triple Divide Translation Stages

The e•z•Trac™ rails provide the linear translation to our standard and pint-sized Triple-Divide translation stages, making them fully compatible with both. Precision alignment holes guarantee orthogonality when used with the translation stages.